??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS C-122-11/L
HELP_VARIABLE
Company
Balluff
Description
Data carrier
Bill of material
BALLUFF BIS C-122-11/L
VERF
Availability
Available
BC
Order code
BIS0015
TC
Product identifier
BIS C-122-11/L
PX
Product view
41923_00
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.661 Kg
TRAFFIC
Customs number
85235910
DESCRIPT
Description
Product Group = LF (70/455 kHz), Dimension = Ø 10 x 4.5 mm, User data, read/write = 2047 Byte, Memory type = EEPROM, Antenna type = round, Installation = metal-free (clear zone) on metal flush in metal, Storage temperature = -30...85 °C, Storage temperature temporary = 120 °C 1x700 h, Ambient temperature = -30...70 °C, Housing material = Epoxy-resin/fiberglass, IP rating = IP68, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.